This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Toggle Switch - DPDT, ON-OFF-ON
COM-16727

Toggle Switch - DPDT, ON-OFF-ON

SKU: COM-16727

This toggle switch has a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.

Out of stock
SKU
COM-16727

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This toggle switch has a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.

Features & Specs

  • Contact Form: DPDT
  • Switch Function: ON - NONE - ON
  • Mounting Style: Panel Mount
  • Termination Style: Solder Lug
  • Voltage Rating AC: 125 VAC
  • Bushing Size: 10-48
  • Actuator: Bat
  • Terminal Seal: Sealed
  • Contact Plating: Silver
  • Mounting Type: Bushing
  • Contact Material: Gold
  • Actuator Style: Bat
  • Life: 30000 Cycles
  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Toggle Switch - DPDT, ON-OFF-ON
Toggle Switch - DPDT, ON-OFF-ON COM-16727
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing