This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Touchless Optical Switch (Latching)
COM-18603

Touchless Optical Switch (Latching)

SKU: COM-18603

This Touchless Optical Switch brings optical sensing to conventional switching to prevent the spread of pathogens in indoor and outdoor public spaces.

Out of stock
SKU
COM-18603

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Schurter TTS Touchless Switch is a robust stainless-steel switch that brings optical sensing to conventional switching to prevent the spread of pathogens in indoor and outdoor public spaces. Schurter TTS Touchless Switch features optical time of flight (ToF) technology for precise programming of each individual switch. The standard detection distance is set at 60-0.2mm. This detection distance ensures that wiping or cleaning the switch surface does not trigger a switching malfunction. The TTS switch offers IP67 protection against splashes, drips, rain, or sunlight. The switch offers bi-color ring illumination in red/green for optical feedback. Applications include automatic door openers in hospitals, airports, and transportation facilities. The switch can also be used as a photoelectric barrier.

Features & Specs

  • Illumination Color: Red/Green
  • Lamp Type: LED
  • Current Rating: 100 mA
  • Voltage Rating AC: 42 VAC
  • Voltage Rating DC: 60 VDC
  • Power Rating: 1 W
  • Mounting Style: Panel Mount
  • Termination Style: Wire Leads
  • Actuator: Round
  • IP Rating: IP67
  • Color: Natural
  • Diameter: 26 mm
  • Housing Material: Stainless Steel
  • Length: 16.5 mm
  • Brand: Schurter
  • Actuator Material: Stainless Steel
  • Actuator Style: Optical
  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Touchless Optical Switch (Latching)
Touchless Optical Switch (Latching) COM-18603
$54.95 retail price.

Available Discounts

  • $52.20 | 25+ units
  • $49.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing