Product Overview
Schurter TTS Touchless Switch is a robust stainless-steel switch that brings optical sensing to conventional switching to prevent the spread of pathogens in indoor and outdoor public spaces. Schurter TTS Touchless Switch features optical time of flight (ToF) technology for precise programming of each individual switch. The standard detection distance is set at 60-0.2mm. This detection distance ensures that wiping or cleaning the switch surface does not trigger a switching malfunction. The TTS switch offers IP67 protection against splashes, drips, rain, or sunlight. The switch offers bi-color ring illumination in red/green for optical feedback. Applications include automatic door openers in hospitals, airports, and transportation facilities. The switch can also be used as a photoelectric barrier.