Trace Tech Flux Remover Pen 11.5 ml
TOL-16258
Trace Tech Flux Remover Pen 11.5 ml
SKU: TOL-16258
Out of stock
SKU
TOL-16258
The Trace Tech Flux Remover Pen provides convenient touch up cleaning of flux residues.
Product Overview
The Trace Tech Flux Remover Pen is for use with electronic assembly, electronic repair and soldering/desoldering. It provides convenient touch up cleaning of flux residues. Cleans R, RMA, SA and no-clean fluxes.
The TraceTech board repair system slows any level of technician to quickly perform quality board repairs in-house without the use of expensive equipment or time-consuming and unsightly jumpers. Meets IPC board repair standards.
Note: This is only available in the U.S.A via FedEx and UPS Ground.
Hookup Accessories
Features & Specs
- Cleans R, RMA, SA and no-clean fluxes
- Safe on plastics
- Non-ozone depleting
- Rapid evaporation
- Pen tip allows controlled application
- Color: Clear
- Physical Form: Liquid
- Chemical Composition: Isopropyl Alcohol Flux N-Hexane
- Odor: Alcohol
- Solubility: Yes
- Flash Point: -14.8°F
- Specific Gravity: 0.79
- Flammability: Flammable
- Standards Met: ACGIH, NIOSH, OSHA, IPC Standard 7711, ANSI J Standard 001C
- For Use With: Printed Circuit Boards
Documentation
Customer Reviews

Trace Tech Flux Remover Pen 11.5 ml
TOL-16258
Stock and Customer Discounts
$12.95 retail price.
Available Discounts
- $12.30 | 25+ units
- $11.66 | 100+ units