Transistor - NPN, 100V 5A (TIP122G)
COM-17756

Transistor - NPN, 100V 5A (TIP122G)

SKU: COM-17756

The TIP122G is a 100V/5A NPN Darlington transistor, a high-gain switch ideal for allowing a microcontroller to control heavy loads such as motors, solenoids, or LEDs.

$1.50
In stock
SKU
COM-17756
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Have you ever tried to power a motor, solenoid, high-power LED strip, or relay directly from your Arduino or Raspberry Pi? You quickly find out that your microcontroller's pin can only supply a tiny amount of current, while these "heavy" loads demand full Amps to work.

The TIP122G is the classic, go-to solution for bridging this exact gap. It's a high-power NPN Darlington transistor, which acts as a simple, high-current switch that your microcontroller can control.

Massive Gains with Darlington

A Darlington transistor is essentially two transistors in one package. This gives it an incredibly high DC Current Gain (hFE)—in this case, a minimum of 1000.

What this means for you: An absolutely tiny, safe, logic-level signal (like the 3.3V or 5V from your microcontroller pin) can be used to control a much, much larger load. This transistor is designed explicitly for general-purpose amplification and low-speed switching, making it an ideal digital "on/off" switch for your large-scale projects.

Features & Specs

  • Type: NPN - Darlington
  • Current - Collector (Ic) (Max): 5A
  • Voltage - Collector Emitter Breakdown (Max): 100V
  • Vce Saturation (Max) @ Ib, Ic: 4V @ 20mA, 5A
  • Current - Collector Cutoff (Max): 500µA
  • DC Current Gain (hFE) (Min) @ Ic, Vce: 1000 @ 3A, 3V
  • Power - Max: 2W
  • Operating Temperature: -65°C ~ 150°C (TJ)
  • Mounting Type: Through Hole
  • Mfg # TIP122G

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Transistor - NPN, 100V 5A (TIP122G)
Transistor - NPN, 100V 5A (TIP122G)
$1.50
COM-17756
$1.5 retail price.

Available Discounts

  • $1.35 | 25+ units
  • $1.28 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing