Triac Sensitive Gate - SMD (Z0103MN)
COM-30021

Triac Sensitive Gate - SMD (Z0103MN)

SKU: COM-30021

Simplify your AC switching circuits and reduce component count with this sensitive-gate triac, designed for direct logic-level control in a compact SOT223 package.

$0.50
In stock
SKU
COM-30021
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This planar passivated, four-quadrant triac, housed in a SOT223 surface-mount package, features a very sensitive gate. This design allows for direct interfacing with logic-level ICs and low-power drivers, simplifying circuit design and reducing component count in AC switching applications.

Features & Specs

  • Triac Type: Logic - Sensitive Gate
  • Voltage - Off State: 600V
  • Current - On State (It (RMS)) (Max): 1A
  • Voltage - Gate Trigger (Vgt) (Max): 1.3V
  • Current - Non Rep. Surge 50, 60Hz (Itsm): 8A, 8.5A
  • Current - Gate Trigger (Igt) (Max): 3mA
  • Current - Hold (Ih) (Max): 7mA
  • Configuration: Single
  • Operating Temperature: 125°C (TJ)
  • Mounting Type: Surface Mount
  • Mfg #: Z0103MN,135

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Triac Sensitive Gate - SMD (Z0103MN)
Triac Sensitive Gate - SMD (Z0103MN)
$0.50
COM-30021
$0.5 retail price.

Available Discounts

  • $0.48 | 25+ units
  • $0.45 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing