This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator
ROB-17930

Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator

SKU: ROB-17930

Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator combines a NEMA17 stepper motor with controller and driver electronics.

Out of stock
SKU
ROB-17930

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator combines a NEMA17 stepper motor with controller and driver electronics. The IO-Link connection through standard 4-pin M12 connector offers full control over the NEMA17 stepper motor and provides an industry-standard IO-Link communication protocol enabling control, configuration, and status monitoring. Trinamic PD42-1-1243-IOLINK Actuator is ideal for use in laboratory automation, semiconductor handling, and more.

Features & Specs

  • Stepper motor NEMA17 / 42mm
  • 6VDC to 28VDC supply voltage
  • Up to 1.2A RMS motor current
  • IO-Link interface
  • Integrated motion controller
  • PANdrive smart motor
  • StealthChop™ silent PWM mode
  • SpreadCycle™ current control
  • StallGuard2™ load detection
  • CoolStep™ automatic current scaling
  • Integrated absolute position sensor

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator
Trinamic PD42-1-1243-IOLINK PANdrive™ IO-Link™ Actuator ROB-17930
$264.95 retail price.

Available Discounts

  • $251.70 | 25+ units
  • $238.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing