Triple Output High Power RGB LED
COM-15200

Triple Output High Power RGB LED

SKU: COM-15200

This 3W per channel, Triple Output High Power RGB LED is sure to shed a lot of light on any project you add it to.

$6.95
In stock
SKU
COM-15200
Backorder
Stock/Discounts

Product Overview

Do not look into the light. You know you want to, but boy will you be sorry. 1W per channel, RGB High Power LEDs in one aluminum backed package. These LEDs will blow you away. Light them up then put a coffee cup over the LED to keep your eyes from seeing dots in the periphery. With all three LEDs at 350mA per channel (3W total output), you will need additional heat sinking.

Features:

  • Viewing angle: 140-150degrees
  • Red: (620-630nm) / 30-40LM
  • Green: (520-525nm) / 40-50LM
  • Blue: (455-465nm) / 10-15LM

Forward Voltage:

  • Red: 2.2-2.6V
  • Green: 3.2-3.8V
  • Blue: 3.2-3.8V

Documents:

Features & Specs

  • Size (approx.): 18mm (D) x 8mm (H)
  • Aluminum PCB for thermal dissipation
  • Operating Voltage:
  • Red: 2.2-2.6V
  • Green: 3.2-3.8V
  • Blue: 3.2-3.8V
  • Wavelength:
  • Red: 620nm
  • Green: 520nm
  • Blue: 460nm
  • Viewing Angle: 140°

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Triple Output High Power RGB LED
Triple Output High Power RGB LED
$6.95
COM-15200
$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing