Triple Output LED RGB - SMD
COM-07844

Triple Output LED RGB - SMD

SKU: COM-07844
$2.25
In stock
SKU
COM-07844
In stock
Stock/Discounts

Product Overview

This is the very popular RGB combo but in SMD form. These units have four pads with a common anode configuration. Use this one LED for three status indicators or pulse width modulate all three and get mixed colors! Simple breakout board available below.

Iv (Typical):

  • Red: 81mcd
  • Green: 130mcd
  • Blue: 54mcd

Vf (Typical):

  • Red: 2.0V
  • Green: 3.5V
  • Blue: 3.5V

Wavelength (λD - nm):

  • Red: 615nm
  • Green: 530nm
  • Blue: 470nm

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Triple Output LED RGB - SMD
Triple Output LED RGB - SMD
$2.25
COM-07844
$2.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing