TRMNL E-Ink Dashboard - 7.5 inch
WIG-30051

TRMNL E-Ink Dashboard - 7.5 inch

SKU: WIG-30051

The TRMNL is a standalone e-ink dashboard that displays the information you care about on an ambient, paper-like screen with a multi-month battery life.

Special Price Current price: $131.95 Regular Price Original price: $149.95
In stock
Only 5 left
SKU
WIG-30051
In stock
Stock/Discounts

Product Overview

The TRMNL is a comprehensive but straightforward, standalone E-Ink dashboard built to display your choice of important information with minimal distraction. Featuring a 7.5” monochrome E-Ink display, the TRMNL provides ambient, glanceable updates without the harsh glare of a traditional screen. Housed in a soft-touch ABS enclosure with a polished chrome kickstand, it’s designed to look great anywhere.

At its core, the TRMNL is built for endurance and privacy. The built-in 1800 mAh battery can last for months depending on your chosen refresh frequency, and can even be upgraded for extended performance. To protect your data, it uses a secure one-way data polling architecture. Best of all, the TRMNL is built on an open plugin ecosystem, giving you the power to develop your own custom dashboards and integrations.

Why E-Ink?

New to E-Ink technology? Here’s why it’s the perfect choice for a device like the TRMNL. Unlike the LCD or OLED screens on your phone and TV, E-Ink (or electronic paper) is a unique display technology with several key advantages:

  • Incredibly Low Power: E-Ink displays only consume power when the image is actively changing. Once an image is set (like your daily calendar), it requires zero energy to hold it there. This is why the TRMNL’s battery can last for months, not hours.
  • Easy on the Eyes: E-Ink screens are not backlit. They reflect ambient light, just like real paper, which significantly reduces eye strain and fatigue. This creates a much calmer and more natural reading experience.
  • Perfect in Bright Light: Have you ever tried to read your phone screen in direct sunlight? It’s nearly impossible. E-Ink displays excel in bright conditions, becoming even clearer and more contrasted as the environment gets brighter.
  • Always On, Without the Drain: The persistent nature of the display means your dashboard can be "on" 24/7 without constantly draining the battery, ensuring your key information is always ready at a glance.

Features & Specs

  • 7.5″ monochrome e-ink display with 4 levels of gray and fast refresh
  • Soft-touch ABS enclosure with chrome-plated steel kickstand
  • 1800 mAh battery, upgradeable to 2500 mAh (2–6 month typical battery life)
  • USB-C charging, includes charging cable
  • Privacy-first design: one-way data polling (no inbound network access)
  • Open plugin architecture for customization and expansion
  • Supports up to 400+ plugins and multiple layout options

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

TRMNL E-Ink Dashboard - 7.5 inch
TRMNL E-Ink Dashboard - 7.5 inch
Special Price Current price: $131.95 Regular Price Original price: $149.95
WIG-30051
$131.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing