This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

TU.60 UWB Terminal Mount Antenna
CEL-17098

TU.60 UWB Terminal Mount Antenna

SKU: CEL-17098
In stock
SKU
CEL-17098

Taoglas TU.60 Ultra-Wideband (UWB) Terminal Mount Antennas offer a 3.5GHz to 8GHz frequency range, IP67 rated enclosure, and up to 91% efficiency.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Taoglas TU.60 Ultra-Wideband (UWB) Terminal Mount Antennas offer a 3.5GHz to 8GHz frequency range, IP67 rated enclosure, and up to 91% efficiency. TU.60 antennas feature an omnidirectional radiation pattern with 3dBi gain, providing strong, homogeneous coverage in all directions from the sensor. The UWB enables a wave of applications that use highly accurate, ultra-reliable location, and distance sensing to deliver new experiences and capabilities. Taoglas TU.60 UWB Terminal Mount Antennas are ideal for smart home device control, keyless entry systems, and precision surveying.

Features & Specs

  • Minimum Frequency: 3.5 GHz
  • Maximum Frequency: 8 GHz
  • Electrical Type: Dipole
  • Gain: 3 dBi
  • Number of Bands: 1 Band
  • Mounting Style: Screw Mount
  • Length: 123.5mm
  • Width: 22.8mm
  • IP Rating: IP67
  • Antenna Connector Type: N-Male

Customer Reviews

TU.60 UWB Terminal Mount Antenna
TU.60 UWB Terminal Mount Antenna CEL-17098

Stock and Customer Discounts

$28.95 retail price.

Available Discounts

  • $27.50 | 25+ units
  • $26.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing