Tube - Aluminum (1"OD x 2.0"L x 0.82"ID)
ROB-12520
Tube - Aluminum (1"OD x 2.0"L x 0.82"ID)
SKU: ROB-12520
$1.29
In stock
SKU
ROB-12520
Product Overview
These 2" long aluminum tubes have an outer diameter of 1", an inner diameter of 0.82", and a wall thickness of 0.09". When used with the mating tube clamps, these can be used for versatile structural support. Additionally, wires and cables can easily be run through the center.
Dimensions:
- Length - 2.0"
- OD - 1"
- ID - 0.82"
- Width - 0.09"
Features & Specs
- Length - 2.0"
- OD - 1"
- ID - 0.82"
- Width - 0.09"
Customer Reviews

Tube - Aluminum (1"OD x 2.0"L x 0.82"ID)
$1.29
ROB-12520
Stock and Customer Discounts
$1.29 retail price.
Available Discounts
- $1.23 | 25+ units
- $1.16 | 100+ units