This product has been retired from our catalog and is no longer for sale.

Tube - Aluminum (3/8"OD x 10"L x 0.30"ID)
ROB-12215

Tube - Aluminum (3/8"OD x 10"L x 0.30"ID)

SKU: ROB-12215
Out of stock
SKU
ROB-12215

This product has been retired from our catalog and is no longer for sale.

Product Overview

These 10" long aluminum tubes have an outer diameter of 3/8", an inner diameter of 0.30", and a wall thickness of 0.035". When used with the mating tube clamps, these can be used for versatile structural support. Additionally, wires and cables can easily be run through the center.

Dimensions:

  • Length - 10.0"
  • OD - 3/8"
  • ID - 0.30"
  • Width - 0.035"

Features & Specs

  • Length - 10.0"
  • OD - 3/8"
  • ID - 0.30"
  • Width - 0.035"

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Tube - Aluminum (3/8"OD x 10"L x 0.30"ID)
Tube - Aluminum (3/8"OD x 10"L x 0.30"ID) ROB-12215
$3.39 retail price.

Available Discounts

  • $3.22 | 25+ units
  • $3.05 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing