Tube - Stainless (1"OD x 10"L x 0.88"ID)
ROB-12217
Tube - Stainless (1"OD x 10"L x 0.88"ID)
SKU: ROB-12217
Out of stock
SKU
ROB-12217
Product Overview
These 10" long stainless steel tubes have an outer diameter of 1", an inner diameter of 0.88", and a wall thickness of 0.06". When used with the mating tube clamps, these can be used for versatile structural support. Additionally, wires and cables can easily be run through the center.
Dimensions:
- Length - 10.0"
- OD - 1"
- ID - 0.88"
- Width - 0.06"
Features & Specs
- Length - 10.0"
- OD - 1"
- ID - 0.88"
- Width - 0.06"
Customer Reviews

Tube - Stainless (1"OD x 10"L x 0.88"ID)
ROB-12217
Stock and Customer Discounts
$10.19 retail price.
Available Discounts
- $9.68 | 25+ units
- $9.17 | 100+ units