Tube - Stainless (1"OD x 8.0"L x 0.88"ID)
ROB-12547
Tube - Stainless (1"OD x 8.0"L x 0.88"ID)
SKU: ROB-12547
$8.19
In stock
SKU
ROB-12547
Product Overview
These 8" long stainless steel tubes have an outer diameter of 1", an inner diameter of 0.88", and a wall thickness of 0.06". When used with the mating tube clamps, these can be used for versatile structural support. Additionally, wires and cables can easily be run through the center.
Dimensions:
- Length - 8"
- OD - 1"
- ID - 0.88"
- Width - 0.06"
Features & Specs
- Length - 8"
- OD - 1"
- ID - 0.88"
- Width - 0.06"
Customer Reviews
Tube - Stainless (1"OD x 8.0"L x 0.88"ID)
$8.19
ROB-12547
Stock and Customer Discounts
$8.19 retail price.