This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

u-blox ANN-MB-00 antenna
GPS-18608

u-blox ANN-MB-00 antenna

SKU: GPS-18608
In stock
SKU
GPS-18608

This is a L1/L2 multi-band high precision GNSS antenna that is designed to reduce time-to-market for the next generation of high precision GNSS projects.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The ANN-MB series antennas are L1/L2 multi-band high precision GNSS antennas that are designed to reduce time-to-market for the next generation of high precision GNSS applications. These antennas support GPS, GLONASS, Galileo, and BeiDou. The compact design, excellent price to performance ratio, versatile mounting, and connector choices provide customers with fast, easy, and reliable multi-band antenna solutions. The ANN-MB antennas include an RHCP dual-feed patch antenna element, a built-in high-gain LNA with SAW pre-filtering, and a 5m antenna cable with three connector options.

Features & Specs

  • Minimum Frequency: 1.197 GHz, 1.559 GHz
  • Maximum Frequency: 1.249 GHz, 1.606 GHz
  • Protocol - GPS, GLONASS: GPS, GNSS, GLONASS, Galileo, BeiDou
  • Gain: 2 dBi, 3 dBi
  • Impedance: 50 Ohms
  • VSWR: 2
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Number of Bands: 2 Band
  • Mounting Style: Screw Mount
  • Termination Style: Connector
  • Antenna Connector Type: SMA Plug
  • Length: 82 mm
  • Width: 60 mm
  • Height: 22.5 mm
  • IP Rating: IP67
  • Cable Type: RG174
  • Cable Length: 5 m
  • Polarization: RHCP
  • Brand: u-blox
  • Ground Plane Size: 15 cm

Documentation

Customer Reviews

u-blox ANN-MB-00 antenna
u-blox ANN-MB-00 antenna GPS-18608

Stock and Customer Discounts

$66.95 retail price.

Available Discounts

  • $63.60 | 25+ units
  • $60.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing