u-blox BMD-380 Evaluation Board
u-blox BMD-380 Evaluation Board is designed to evaluate the BMD-380 Bluetooth module.
Product Overview
u-blox BMD-380 Evaluation Board is designed to evaluate the BMD-380 Bluetooth module. This BMD-380 module is a small form factor, advanced, highly flexible, and ultra-low power multiprotocol System on Module (SoM). This module enables Bluetooth 5 low energy and IEEE 802.15.4 (Thread and Zigbee) connectivity for portable and extremely low power embedded systems. The BMD-380 board provides a complete I/O pinout to headers, 32.768kHz crystal, power and virtual COM port over USB, and 64Mb quad SPI flash. This evaluation board also provides the option to be powered from a CR2032 coin cell battery or a LiPo battery through a JST-PH connector.
The BMD-380 evaluation board designed with Arduino Mega style headers that provide easy prototyping of additional functions. This board includes the BMD-345 evaluation board, micro-USB cable, and NFC antenna. The BMD-380 evaluation board support programming off-board u-blox modules based on Nordic Semiconductor nRF5 SoCs. This evaluation board is available in 10mm x 56mm dimensions.
Includes:
- 1x BMD-345 evaluation board
- 1x Micro-USB cable
- 1x NFC antenna
Features & Specs
- Used for evaluation of BMD-340, BMD-341, or BMD-380 modules
- On-board programming and debug (SEGGER J-Link-OB)
- Able to program external modules
- Virtual COM port over USB
- Full GPIO of the BMD-34 / nRF52840
- Buttons and LEDs for user interaction
- NFC antenna connector
- 32.768kHz crystal
- CR2032 battery holder
- USB peripheral connector
- Power input and mode selections
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $103.50 | 25+ units
- $98.06 | 100+ units