u-blox NINA-B400 Evaluation Board
The evaluation kits include the NINA-B4 evaluation board, quick start guide, NFC antenna, and USB cable.
Product Overview
u-blox NINA-B4 Series Evaluation Boards are designed to evaluate NINA-B4 series modules. The evaluation kits include the NINA-B4 evaluation board, quick start guide, NFC antenna, and USB cable. These NINA-B4 evaluation boards are available in EVK-NINA-B400 and EVK-NINA-B406 variants that accommodate alternative antenna and software solutions. The EVK-NINA-B400 board comes with an open CPU NINA-B400 module and a U.FL antenna connector for connecting to external antennas. Whereas the EVK-NINA-B406 board comes with an open CPU NINA-B406 module that includes an internal PCB trace antenna.
The NINA-B4 evaluation boards allow quick prototyping of a variety of extremely low-powered Internet of Things (IoT) applications, using full Bluetooth 5.1, NFC, and IEEE 802.15.4. These evaluation boards provide access to the 38 GPIO pins and interfaces that are supported on NINA-B4 modules. The NINA-B4 boards support interfaces that are available through a variety of connectors, including Arduino™ Uno R3 and Raspberry Pi header connectors. These boards also provide simple USB drag-n-drop programming and a SEGGER J-Link debug interface that can be used with the open CPU variants of the EVK.
Includes:
- NINA-B4 evaluation board
- 2.4GHz antenna with U.FL connector
- NFC antenna
- USB cable
Features & Specs
- u-blox NINA-B4 Bluetooth Low Energy (BLE) module based on the Nordic nRF52833 SoC:
- Full Bluetooth 5.1 support
- NFC tag functionality
- 802.15.4 PHY
- Integrated Arm® Cortex®-M4 microcontroller with 512kB internal flash, 128kB RAM, and 64MHz system clock
- USB 2.0
- Wide 1.7V to 3.6V supply range
- Supports developing own software on the Open CPU NINA-B4 module
- Full UART to USB converter with a Virtual COM port, allowing control of the extended UART features of the u-blox u-connect software
- On-board J-Link debugger/programmer:
- Mass storage device interface to PC, for drag-n-drop programming
- Debug port
- An additional virtual COM port
- Dedicated USB connector for the NINA-B4 USB interface
- Additional flash memory can be added to the board for use by the NINA-B4 module
- RGB LED and push-buttons
- Arduino UNO R3 and Raspberry Pi compatible pin header interfaces
- Multiple board power supply options:
- 5V to 12V power plug
- 5V USB supply
- 5V to 12V Arduino VIN input
- Battery holder supporting CR2032 coin cell batteries
Documentation
Customer Reviews
