This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

u-blox SARA-R510S-00B LTE-M/NB-IoT Module
WRL-17584

u-blox SARA-R510S-00B LTE-M/NB-IoT Module

SKU: WRL-17584
Out of stock
SKU
WRL-17584

u-blox SARA-R5 series LTE-M/NB-IoT Modules are used to secure the cloud LTE Cat M1 and LTE Cat NB2 solutions based on UBX-R5 cellular chipset.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

u-blox SARA-R5 series LTE-M/NB-IoT Modules are used to secure the cloud LTE Cat M1 and LTE Cat NB2 solutions based on UBX-R5 cellular chipset. These modules deliver high-performance satellite positioning with data connectivity in the very small and compact SARA form factor. The SARA LGA form factor (26mm x 16mm and 96-pin) allows easy integration into compact designs and seamless drop-in migration from other cellular module families. These LTE-M modules provide software-based multi-band configurability that enables international multi-regional coverage in LTE Cat M1/NB2 radio access technologies. The modules offer 1200kbit/s data communications over–40°C to 85°C operating temperature range with low power consumption and with coverage enhancement for deeper range into buildings and basements.

Features & Specs

  • Frequency: 700 MHz to 2100 MHz
  • Output Power: 23 dBm
  • Interface Type: GPIO, I2C, I2S, SPI, UART, USB
  • Operating Supply Voltage: 3.8 V
  • Supply Current Transmitting: 395 mA
  • Supply Current Receiving: 195 mA
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 65 C
  • Dimensions: 26 mm x 16 mm
  • Protocol - Cellular, NBIoT, LTE: LTE-M, NB-IoT
  • Brand: u-blox

Documentation

Customer Reviews

u-blox SARA-R510S-00B LTE-M/NB-IoT Module
u-blox SARA-R510S-00B LTE-M/NB-IoT Module WRL-17584