UHF RFID Antenna (RP-TNC)
WRL-14131

UHF RFID Antenna (RP-TNC)

SKU: WRL-14131
$49.95
In stock
SKU
WRL-14131
In stock
Stock/Discounts

Product Overview

This is your solution when you absolutely, positively need to get the most out of an antenna for your next RFID project. This ultra high-frequency (UHF) RFID Antenna boasts a frequency range of 860-960 MHz with a gain of 6dBi. This is the same external antenna we use for our Simultaneous RFID Reader due to its high-quality features.

Each UHF RFID Antenna has a 30cm cable terminated with an RP-TNC female connector. If you need to extend the cable attached to the antenna, we offer additional cords to help you out!

Features & Specs

  • Frequency Range: 860-960 MHz
  • Gain: 6 dBi
  • VSWR: < 1.6 : 1
  • Impedance: 50Ω
  • Polarization: Linear Vertical
  • Antenna Connector: TNC Female RP
  • Max Power: 100W
  • 223mm x 200mm x 60mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

UHF RFID Antenna (RP-TNC)
UHF RFID Antenna (RP-TNC)
$49.95
WRL-14131
$49.95 retail price.

Available Discounts

  • $47.45 | 25+ units
  • $44.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing