Ultra-Small UHF RFID Tag Rain - 10 Pack
These tags operate in the UHF (865MHz to 928MHz) band and contains a 96-bit EPC field that is programmable by the user.
Product Overview
The 'Rain' ultra-small UHF RFID tags from Murata are really exciting because of their fantastically small size -- they're just a 1.25 mm square with a height of 0.55 mm! The tag's tiny composure makes it really well suited to attaching to small or organically-shaped objects with a little bit of glue or epoxy. So what can you do with a small RFID tag? Strapping one to the tip of a Nerf dart to tell if you've hit the target or sounding the alarm if someone removes a trinket from your desk is just the tip of the iceberg.
These tags operate in the UHF (865MHz to 928MHz) band and contains a 96-bit EPC field that is programmable by the user. Using a reader like the M6E Nano with the UHF Ring Antenna will allow you to read/write multiple tags at a range of up to an inch!
To recap, these tags are great for tiny close-range identification, just be sure not to misplace them or you might never find them again!
Includes:
- 10x UHF RFID Tags
Features & Specs
- 1.25 mm square by 0.5 mm height
- 96-bit user-programmable EPC field
- UHF band (865 - 928 MHz)
- Simultaneous read capable with compatible readers (like M6E Nano)
- 1 inch read/write range with UHF Ring Antenna
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $20.43 | 25+ units
- $19.35 | 100+ units