Product Overview
Ultraleap Ultrahaptics STRATOS™ Inspire Haptic Module is suitable for creating sophisticated mid-air tactile effects for interactive public installations and demonstrations. The plug-and-play device can create various mid-air tactile effects within a 3D interaction zone over 26” x 22” x 22”. STRATOS Inspire is suitable for digital signage, event marketing, location-based entertainment, and AR/VR applications. The device is designed for compliance with consumer regulations and for use in public spaces and can be bolted onto existing display solutions or used to develop innovative new experiences.
Includes:
Hardware:
- STRATOS Inspire haptic module (256-transducer array, and control board)
- Robust, easy to integrate enclosure (IP4X splashproof)
- Integrated Leap Motion Controller for hand tracking
- Certified compliant to safety and electrical regulatory standards (CE, FCC, NRTL, PSE)
Software, tools, and support:
- Software Development Kit (C#, C++ API and Unity®)
- Sensation Editor tool: rapidly evaluate and experiment with mid-air haptics sensations
- Demo suite
- Online support at developer.ultrahaptics.com
- Compatible operating systems: Microsoft Windows (7, 8, 8.1 and 10), Apple MacOS (10.13 onwards), Ubuntu, Linux 18.04 LTS or later. NOTE: Most Ultraleap demos support only Microsoft Windows. Please check with Ultraleap if unsure.
- Minimum system requirements: Intel Core i3; AMD Phenom II with 2GB RAM and USB 2.0 port
- Recommended system requirements: Intel Core i5/i7 or AMD Ryzen with 4GB RAM, USB 2.0 and dedicated graphics processor
- For expert, in-depth support in design and integration, join our Haptics Partner Program