Ultrasonic Distance Sensor - 3.3V (HC-SR04), 180° (red)
SEN-28798

Ultrasonic Distance Sensor - 3.3V (HC-SR04), 180° (red)

SKU: SEN-28798
$6.95
In stock
SKU
SEN-28798
In stock
Stock/Discounts

The HC-SR04 ultrasonic sensor offers economical, non-contact distance measurements from 2cm to 400cm with up to 3mm accuracy, integrating a transmitter, receiver, and control circuit.

Helpful Documentation

Product Overview

This is the HC-SR04 ultrasonic distance sensor, now in Red! This economical sensor offers non-contact measurement functionality ranging from 2cm to 400cm, with a ranging accuracy of up to 3mm. Each HC-SR04 module includes an ultrasonic transmitter, a receiver and a control circuit.

There are only four pins that you need to worry about on the HC-SR04: VCC (Power), Trig (Trigger), Echo (Receive), and GND (Ground). You will find this sensor very easy to set up and use for your next range-finding project!

This sensor has additional control circuitry that can prevent inconsistent "bouncy" data depending on the application.

Note: This is the same ultrasonic sensor used with the XRP & XRP DIY kits.

Hookup Accessories

Features & Specs

  • Working Voltage (DC): 3.3V~5V
  • Working Current: 15mA
  • Working Frequency: 40Hz
  • Max Range: 4m
  • Min Range: 2cm
  • Measuring Angle: 15°
  • Dimension: 45 x 20 x 15mm

Documentation

Customer Reviews

Ultrasonic Distance Sensor - 3.3V (HC-SR04), 180° (red)
Ultrasonic Distance Sensor - 3.3V (HC-SR04), 180° (red)
$6.95
SEN-28798

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 10+ units
  • $6.26 | 25+ units
  • $5.91 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing