Ultrasonic Distance Sensor - 5V (HC-SR04)
SEN-15569

Ultrasonic Distance Sensor - 5V (HC-SR04)

SKU: SEN-15569

This economical sensor provides 2cm to 4m of non-contact measurement functionality with a ranging accuracy that can reach up to 3mm.

$5.25
In stock
SKU
SEN-15569
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is the HC-SR04 ultrasonic distance sensor. This economical sensor provides 2cm to 400cm of non-contact measurement functionality with a ranging accuracy that can reach up to 3mm. Each HC-SR04 module includes an ultrasonic transmitter, a receiver and a control circuit.

There are only four pins that you need to worry about on the HC-SR04: VCC (Power), Trig (Trigger), Echo (Receive), and GND (Ground). You will find this sensor very easy to set up and use for your next range-finding project!

This sensor has additional control circuitry that can prevent inconsistent "bouncy" data depending on the application.

Features & Specs

  • Operating Voltage: 5V DC
  • Operating Current: 15mA
  • Measure Angle: 15°
  • Ranging Distance: 2cm - 4m

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Ultrasonic Distance Sensor - 5V (HC-SR04)
Ultrasonic Distance Sensor - 5V (HC-SR04)
$5.25
SEN-15569
$5.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing