This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Unipolar Hall Effect Switch
SEN-16932

Unipolar Hall Effect Switch

SKU: SEN-16932

The AH1388 can operate from a 1.6V to 3.6V power supply range, and uses a sleep function to give an average supply current of only 12μA at 1.85V.

Out of stock
SKU
SEN-16932

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Diodes Incorporated AH1388 Dual-Output Unipolar Hall Effect Switch is optimized for portable and battery-powered consumer equipment. The AH1388 can operate from a 1.6V to 3.6V power supply range, and uses a sleep function to give an average supply current of only 12μA at 1.85V. These low-power attributes make the AH1388 ideal for battery-powered equipment and low voltage microcontrollers. To minimize PCB space, the AH1388 is packaged in small low profile X2-DFN1410-4.

Features & Specs

  • Type: Unipolar
  • Operating Supply Current: 720 uA
  • Operating Point Min/Max: -24G to -8G, 8G to 24G
  • Release Point Min/Max: -19G to -3G, 3G to 19G
  • Operating Supply Voltage: 1.6V to 3.6V
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Mounting Style: SMD/SMT
  • Pd - Power Dissipation: 230 mW

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Unipolar Hall Effect Switch
Unipolar Hall Effect Switch SEN-16932
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing