UNO-220 Raspberry Pi 4 Gateway Kit
UNO-220 is designed for customers using Raspberry Pi (RPi) single-board computers (SBCs) in unique IoT applications.
Product Overview
UNO-220 is designed for customers using Raspberry Pi (RPi) single-board computers (SBCs) in unique IoT applications. Featuring a system-image OS equipped micro SD card, an RPi 4 HAT I/O board, additional RS-232/485 GPIOs, and an RTC battery backup for precise time keeping; the UNO-220 industrial-grade chassis transforms RPi 4 into an intelligent gateway. UNO-220 features pre-finished mounting holes and attachment screws enabling plug-and-play assembly with separately purchased RPi 4 SBCs. This system provides developers with a complete RPi-ready industrial-grade gateway kit ideal for rapid prototyping and mass deployment.
Includes:
- 1x RS-232/485
- 4x GPIO
- 1x 8GB SD card
- Raspian OS
Features & Specs
- Interface Type: GPIO, RS-232
- Minimum Operating Temperature: 0C
- Maximum Operating Temperature: +50C
- Dimensions: 100x70x32mm
- Form Factor: Micro
- Memory Size: 8GB
- Power Consumption: 15W
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $111.10 | 25+ units
- $105.26 | 100+ units