USB 2.0 Micro Female to USB-C Male Adapter
Type C connector that converts the USB-C 2.0 micro head data into the ordinary USB 2.0 data.
Product Overview
USB 2.0 Micro Female to USB Type C Male Adapter represents a high-speed type C connector that converts the USB-C 2.0 micro head data into the ordinary USB 2.0 data cable. It has a data transfer rate of up to 480Mbps and supports high-power charging and quick data transfer alongside a reversible plug orientation and cable direction. Based on its compact design and dimensions, 25 x 10 x 6 milimeters (L x W x H), it provides an excellent solution for fulfilling many connections like USB-C smartphones, tablets, laptops, and power banks to charge and sync data.
USB 2.0 Micro Female to USB Type C Male Adapter connects the existing micro USB cable to any new device with a modern USB Type C interface, such as USB-C smartphones, tablets, laptops, and power banks, to charge/sync data and many more. It has a high compatibility and data transfer rate of up to 480Mbps and supports high-power charging and quick data transfer alongside a reversible plug orientation and cable direction. Besides, it supports up to 2.4Amps of power output for charging your devices and integrates a 56KΩ pull-up resistor to protect your devices from damage. Thanks to its small dimensions, 25 x 10 x 6 millimeters (L x W x H), and quality connectors, it provides seamless functionality and long-term use. It is convenient to carry in any pocket or wallet without being a burden.
Features & Specs
- Connector Type: Female to Male
- Charge Power: Up to 2.4Amps
- Dimensions: 25 x 10 x 6mm
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units