USB 2.0 Type-C Connector Breakout Board
BOB-17110

USB 2.0 Type-C Connector Breakout Board

SKU: BOB-17110

This breakout board converts the difficult-to-solder USB Type-C connector into a breadboard-friendly 0.1" interface, featuring built-in CC pull-down resistors for instant 5V power sinking.

$2.95
In stock
SKU
BOB-17110
In stock
Stock/Discounts

Helpful Documentation

Product Overview

USB-C is the modern standard for connectivity, offering reversible plugging and higher power capabilities. However, the connector's 24 tiny, tightly spaced pins are notoriously difficult to solder by hand or use in a prototype. This breakout board solves that headache by routing the essential pins out to a standard 0.1" (2.54mm) pitch.

Power Sinking Made Simple

One of the trickiest parts of using USB-C for power is the Configuration Channel (CC). Unlike older USB standards, USB-C sources often won't supply power until they detect a device is attached. However, this board features on-board CC pull-down resistors (5.1kΩ). This sets the board as a "power sinking" device, ensuring that when you plug it into a USB-C wall charger or laptop, it immediately requests 5V.

Connectivity & Layout

To support higher current applications, the board features duplicate VBUS and GND pins. The breakdown includes:

  • Power: VBUS, GND (x2 each)
  • Data (USB 2.0): D+, D-
  • Configuration: CC
  • Sideband: SBU

Also included is a 1x10 straight male header that you can solder to the board, making it compatible with standard solderless breadboards and perfboards.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB 2.0 Type-C Connector Breakout Board
USB 2.0 Type-C Connector Breakout Board
$2.95
BOB-17110
$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing