This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

USB Armory Mk II Debug Board
DEV-16368

USB Armory Mk II Debug Board

SKU: DEV-16368

The Mk II Debug Board breaks out Mk II UART, SPI, I²C, and GPIO connections to/from its application processor.

Out of stock
SKU
DEV-16368

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The USB armory Mk II exposes a USB-C receptacle, which allows the so-called ‘debug accessory mode’ to route analog/debug signals over its connector. The USB armory Mk II design leverages this to break out UART, SPI, I²C, and GPIO connections to/from its application processor.

The debug accessory board allows access to UART and GPIO signals through USB, without requiring probes, through an FTDI FT4232H. This allows, for example, access to the USB armory Mk II serial console without wires or probes, natively using only USB cables. All other interfaces can be accessed through dedicated breakout through-holes.

The board measures 22 mm x 57 mm x 12 mm, including the length of the USB-C connector.

Features & Specs

Documentation

Hardware File

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB Armory Mk II Debug Board
USB Armory Mk II Debug Board DEV-16368
$36.95 retail price.

Available Discounts

  • $35.10 | 25+ units
  • $33.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing