USB Bridge - USB 2.0 to UART Interface IC (FT230X)
COM-29754

USB Bridge - USB 2.0 to UART Interface IC (FT230X)

SKU: COM-29754

The FT230X USB Bridge is a compact USB to serial UART interface IC, engineered with an optimized pin count for space-constrained applications.

$4.50
In stock
SKU
COM-29754
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The FT230X USB Bridge is a compact USB to serial UART interface IC, engineered with an optimized pin count for space-constrained applications. It provides a simple and efficient solution for adding USB 2.0 connectivity to microcontroller designs, significantly reducing the required PCB footprint and simplifying layout.

Features & Specs

  • Protocol: USB
  • Function: Bridge, USB to UART
  • Interface: UART
  • Standards: USB 2.0
  • Voltage - Supply: 3.3V ~ 5V
  • Current - Supply: 8mA
  • Operating Temperature: -40°C ~ 85°C
  • Mfg #: FT230XQ-R

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB Bridge - USB 2.0 to UART Interface IC (FT230X)
USB Bridge - USB 2.0 to UART Interface IC (FT230X)
$4.50
COM-29754
$4.5 retail price.

Available Discounts

  • $4.05 | 25+ units
  • $3.83 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing