Product Overview
USB 3.1 Type C Female to USB 3.0 A Male Data Adapter is a USB C(female) to USB A (male) converter for connecting USB C/Type C devices like USB-C smartphones, tablets, laptops, and power banks to charge and sync data, and many more. It supports USB 3.0 and OTG and offers data transfer speeds of up to 5Gbps between connected devices. Besides, it also supports up to 2.4Amps of power output for charging your devices. It’s tested and inspected to meet USB Standards, fit for USB 3.0 / USB 2.0 devices, and built with a 56KΩ pull-up resistor to protect your devices from damage. Also, no driver is required, making it an easy "plug-and-play" solution without needing a connector orientation check. Thanks to its small dimensions, 50x30x20 millimeters (L x W x H), it is very convenient to carry in any pocket or wallet without being a burden.