USB-C to USB-C Cable - 1m (Flexible Silicone)
CAB-29262

USB-C to USB-C Cable - 1m (Flexible Silicone)

SKU: CAB-29262

This is a USB 2.0 Type C cable with a flexible silicon outer coating at 1 meter (3.28') in length.

$10.95
In stock
SKU
CAB-29262
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a USB 2.0 Type C cable with a flexible silicon outer coating at 1 meter (3.28') in length. USB Type-C Connectors and Cable Assemblies offer greater PCB savings while enabling high-frequency mating in data, consumer, and other I/O applications.

This cable uses the Type-C form-factor but only connects pins for USB 2.0 specification. It supports a maximum signaling rate of 480 Mbit/s (60 MB/s) and a max current of 1.5A (with data transfer) and up to 5A if used for power/charging only.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB-C to USB-C Cable - 1m (Flexible Silicone)
USB-C to USB-C Cable - 1m (Flexible Silicone)
$10.95
CAB-29262
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing