USB-A to USB-C Cable - 3m (Flexible Silicone)
CAB-24060
USB-A to USB-C Cable - 3m (Flexible Silicone)
SKU: CAB-24060
$9.95
In stock
SKU
CAB-24060
This is a flexible silicone USB-C to USB-C power charging cable.
Product Overview
This is a USB-C to USB-C power charging cable. It comes with a flexible, tangle free silicone coating. Coming in at 3m (9.84') giving you plenty of length to work on your project without needing to be right next to the power source.
Hookup Accessories
Features & Specs
- USB-C to USB-C
- Flexible Silicone Coating
- Length: 3m (9.84')
- Temperature Resistance: 350°C
- Contact Resistance: 2 ohm
- Insulator Resistance: 10 ohm
- High Voltage: DC 300V 0.01sec
- ROHS compliant
Documentation
Customer Reviews
USB-A to USB-C Cable - 3m (Flexible Silicone)
$9.95
CAB-24060
Stock and Customer Discounts
$9.95 retail price.