USB-C Wall Adapter - 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A (with Cable)
TOL-19466

USB-C Wall Adapter - 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A (with Cable)

SKU: TOL-19466
$14.95
In stock
SKU
TOL-19466
In stock
Stock/Discounts

The QC3.0 Power Supply Set (US) is a USB wall adapter with an input value of AC100-240V, and an output of 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A.

Product Overview

This is a USB wall adapter with an input value of AC100-240V, and an output of 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A. Along with the wall adapter, this set comes with a USB to USB-C cable giving you a wider range of devices that can be supported.

Includes:

  • 1x USB Power Plug
  • 1x USB to USB-C cable

Hookup Accessories

Features & Specs

  • Input:AC100-240V 50/60Hz 0.5A(Max)
  • Output:6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A
  • Plug:US
  • Certification:0, FCC, RoHS
  • Efficiency level:VI
  • Cable length:3.2 ft.

Customer Reviews

USB-C Wall Adapter - 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A (with Cable)
USB-C Wall Adapter - 6V-6.5V/3A, 6.5V-9V/2A, 9V-12V/1.5A (with Cable)
$14.95
TOL-19466

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing