USB Car Charger - 5V, 2.4A
TOL-16886
USB Car Charger - 5V, 2.4A
SKU: TOL-16886
$2.95
In stock
SKU
TOL-16886
This is a cost effective 5V, 2.4A dual USB Output Car Charger .
Product Overview
Have you ever needed to power a project while in your car? Now you can without having to drag a computer along with this cost effective 5V, 2.4A USB car charger. These car chargers have a standard USB 'A' connector for the output so you can power your Arduino, Raspberry Pi, etc. through a USB cable.
Any device that uses a USB cable for charging or power can be powered with this charger.
Hookup Accessories
-
SparkFun Hydra Power Cable - 6ft (Black)
Special Price Current price: $2.50 Regular Price Original price: $5.50In stock -
SparkFun Hydra Power Cable - 6ft
Special Price Current price: $2.50 Regular Price Original price: $5.50In stock -
-
-
-
-
-
-
-
-
Features & Specs
- 2.4A dual USB Output Car Charger
- Input: DC12V-24V
- Output: DC5V/2.4A
- Over-current, over-voltage and over-temperature protection
Documentation
Customer Reviews

USB Car Charger - 5V, 2.4A
$2.95
TOL-16886
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units