Product Overview
USB-ISO is a USB Full speed USB 2.0 compliant port isolator with a 1000V isolation voltage. This device is very useful as protects your PC computer USB host from overvoltages, ESD shock, and it provides a 1000VDC isolation. This way you can connect to your PC programmers and debuggers which work directly with targets at high voltages like 220V mains power supply etc. Even if your target is not connected to a high voltage, USB-ISO gives additional protection to your valuable computer, laptop etc. equipment.