USB to TTL Serial Cable
CAB-12977

USB to TTL Serial Cable

SKU: CAB-12977

This is a 3.3V USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB.

$18.95
In stock
SKU
CAB-12977
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a USB to TTL Serial Cable which allows for a simple way to connect TTL interface devices to USB. The I/O pins of this cable are configured to operate at 3.3V specifically with a Raspberry Pi with each serial pin broken apart. Thanks to its separated pins, this cable is a perfect candidate for powering, connecting, and accessing the login and debug console on the Raspberry Pi.

The FTDI cable is designed around an FT232, which is housed in a USB-A connector. The other side of the cable is terminated with a separated 4-pin connector with the following pinout: RX (Yellow), TX (Orange), VCC (3.3V) (Red), and GND (Black). A link to the FTDI drivers can be found in the Documents section below.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB to TTL Serial Cable
USB to TTL Serial Cable
$18.95
CAB-12977
$18.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing