USB Wall Charger - 5V, 2A
TOL-16893

USB Wall Charger - 5V, 2A

SKU: TOL-16893

This USB AC to DC power supply will do 5V at 2A!

$9.50
In stock
Only 5 left
SKU
TOL-16893
In stock
Stock/Discounts

Product Overview

USB as a power connection standard is common these days, but you don't always have a computer on hand so how are you going to power all of your sweet USB devices? How about a high quality switching 'wall wart'? This AC to DC power supply will do 5V at 2A! They're switch mode power supplies which means the output is regulated to 5V.

These have a standard USB 'A' connector for the output so you can power your Arduino, Raspberry Pi, etc. through a USB cable. Any device that uses a USB cable for charging or power can be powered with this supply.

Note: This works with 100-240VAC inputs.

Features & Specs

  • Voltage: 5 VDC
  • Min. Load: 0.01A
  • Rated Load: 2A
  • Output Power: 10W
  • Rated Voltage: 100-240 VAC
  • Variation Range: 90-264 VAC
  • Rated Frequency: 50/60 Hz
  • Variation Frequency: 47-63 Hz

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

USB Wall Charger - 5V, 2A
USB Wall Charger - 5V, 2A
$9.50
TOL-16893
$9.5 retail price.

Available Discounts

  • $9.03 | 25+ units
  • $8.55 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing