V-Bit Cutter - 0.5" Diameter, 90 Degree, #301 (2 Pack)
TOL-14858
V-Bit Cutter - 0.5" Diameter, 90 Degree, #301 (2 Pack)
SKU: TOL-14858
$70.00
In stock
SKU
TOL-14858
This is a two pack of 90 degree V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine details.
Product Overview
This is a two pack of V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine details. Each mill in this pack features a cutting diameter of 0.5 inches, a shank diameter of 0.25 inches, and a cutting angle of 90º. These cutters really are great for precision 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Note: If you are using these cutters with a Nomad, you will also need a 0.25in collet.
Includes:
- 2x V-Bit Cutter - 0.5in. Diameter, 90 Degree
Hookup Accessories
Features & Specs
- Cutting Diameter: 0.5"
- Cutting Length: 0.25"
- Shank Diameter: 0.25"
- 90º Cutting Angle
- 2 Flute
Customer Reviews
V-Bit Cutter - 0.5" Diameter, 90 Degree, #301 (2 Pack)
$70.00
TOL-14858
Stock and Customer Discounts
$70 retail price.