Vacuum Pump - 12V
ROB-10398
Vacuum Pump - 12V
SKU: ROB-10398
$18.95
In stock
SKU
ROB-10398
Helpful Documentation
Product Overview
This vacuum pump really sucks! This pump operates at 12V and has enough suction for most small projects. We even used one to make our very own universal gripper using coffee grounds, balloon and some other parts.
Features:
- 12V motor
- 12W operation
- 1/4" barbs
- 0-16" Hg vacuum range
Documents:
Features & Specs
- Diaphragm Type Vacuum
- Operating Voltage: 12V
- Working Pressure Range: -70KPA-220KPA
- Vacuum: >350mmHg
- Noise: 65dB
- Working range: 9-15LPM
- 1000hr Lifespan
Documentation
Customer Reviews
![Vacuum Pump - 12V](https://www.sparkfun.com/media/catalog/product/cache/6b1c5dd488d29676af56080796b52b7a/1/0/10398-02.jpg)
Vacuum Pump - 12V
$18.95
ROB-10398
Stock and Customer Discounts
$18.95 retail price.