Vibration Sensor - HD MOTOR, 3VDC, 30OHM, 12000RPM
SEN-20092
Vibration Sensor - HD MOTOR, 3VDC, 30OHM, 12000RPM
SKU: SEN-20092
Out of stock
SKU
SEN-20092
PUI Audio HD-EM Haptic Vibration Sensors feature eccentric rotating mass vibration haptic motors that are ideal for use in haptic feedback wearables.
Product Overview
PUI Audio HD-EM Haptic Vibration Sensors feature eccentric rotating mass vibration haptic motors that are ideal for use in haptic feedback wearables. PUI Audio HD-EM Haptic Vibration Sensors are driven with positive or negative DC for clockwise or counterclockwise movement. These haptic sensors include 20mm lead wires or spring contacts for simple electrical connection. HD-EM features 12,000RPMs with 3VDC input.
Features & Specs
- Mounting Style: PCB Mount
- Series: HD-EM
- Brand: PUI Audio
- Contact Rating: 90 mA
- Height: 5.8 mm
- Length: 11.8 mm
- Width: 5.1 mm
- Maximum Operating Temperature: + 60 C
- Minimum Operating Temperature: - 20 C
- Termination Style: Solder
- Part # Aliases: HD-EM1206-SC-R
Documentation
Customer Reviews

Vibration Sensor - HD MOTOR, 3VDC, 30OHM, 12000RPM
SEN-20092
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units