Vibration Sensor - HD MOTOR, 3VDC, 30OHM, 13000RPM
SEN-20088
Vibration Sensor - HD MOTOR, 3VDC, 30OHM, 13000RPM
SKU: SEN-20088
Out of stock
SKU
SEN-20088
PUI Audio HD-EM Haptic Vibration Sensors feature eccentric rotating mass vibration haptic motors that are ideal for use in haptic feedback wearables.
Product Overview
PUI Audio HD-EM Haptic Vibration Sensors feature eccentric rotating mass vibration haptic motors that are ideal for use in haptic feedback wearables. PUI Audio HD-EM Haptic Vibration Sensors are driven with positive or negative DC for clockwise or counterclockwise movement. These haptic sensors include 20mm lead wires or spring contacts for simple electrical connection. HD-EM features 12,000RPMs with 3VDC input.
Features & Specs
- Mounting Style: PCB Mount
- Series: HD-EM
- Brand: PUI Audio
- Contact Rating: 90 mA
- Height: 3.8 mm
- Length: 12.4 mm
- Width: 3.8 mm
- Maximum Operating Temperature: + 70 C
- Minimum Operating Temperature: - 30 C
- Termination Style: Solder
- Part # Aliases: HD-EM1204-SC-R
Documentation
Customer Reviews

Vibration Sensor - HD MOTOR, 3VDC, 30OHM, 13000RPM
SEN-20088
Stock and Customer Discounts
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units