Voltage Regulator - 3.3V
COM-00526
Voltage Regulator - 3.3V
SKU: COM-00526
$2.10
In stock
SKU
COM-00526
This is the basic LD1117V33 voltage regulator, a low drop positive regulator with a 3.3V fixed output voltage.
Product Overview
This is the basic LD1117V33 voltage regulator, a low drop positive regulator with a 3.3V fixed output voltage. This fixed regulator provides a great amount of stability and protection for your project and with its on ship trimming this regulator is able to reach an output voltage tolerance within ±1%. Each one of these voltage regulators can output a max current of 800mA.
Features:
- Output Voltage: 3.3V
- Output Current: 800mA
- Dropout Voltage: 1V
- Internal Current and Thermal Limit
**Documents:
**
Hookup Accessories
Features & Specs
- Output Voltage: 3.3V
- Output Current: 800mA
- Dropout Voltage: 1V
- Internal Current and Thermal Limit
Documentation
Customer Reviews
Voltage Regulator - 3.3V
$2.10
COM-00526
Stock and Customer Discounts
$2.1 retail price.