Voltage Regulator - Adjustable
COM-00527

Voltage Regulator - Adjustable

SKU: COM-00527
$1.95
In stock
SKU
COM-00527
In stock
Stock/Discounts

Product Overview

This is the LM317TG voltage regulator, a three-terminal positive regulator with a 1.2V to 37V adjustable output voltage. This adjustable regulator provides a local regulation, internal current limiting, thermal shut-down control, and safe area protection for your project. Did we mention that this guy is easy to use? It only requires two external resistors to set the output voltage. Each one of these voltage regulators can output a max current of 1.5A.

Features:

  • Output Voltage: 1.2V - 37V Adjustable
  • Output Current: 1.5A
  • Thermal Overload Protection
  • Short Circuit Protection
  • Output Transistor Safe
  • Floating Operation for High Voltage Applications

Documents:

Features & Specs

  • Output Voltage: 1.2V - 37V Adjustable
  • Output Current: 1.5A
  • Thermal Overload Protection
  • Short Circuit Protection
  • Output Transistor Safe
  • Floating Operation for High Voltage Applications

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Voltage Regulator - Adjustable
Voltage Regulator - Adjustable
$1.95
COM-00527
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing