Voltage Regulator - Fixed, 3.3V, 150mA (MIC5205)
COM-30226

Voltage Regulator - Fixed, 3.3V, 150mA (MIC5205)

SKU: COM-30226

A 3.3V, 150mA low-dropout (LDO) linear voltage regulator in a SOT-23-5 package, featuring ultra-low noise, an enable pin, and reverse battery protection.

$0.85
In stock
SKU
COM-30226
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The MIC5205 is an efficient linear voltage regulator with ultra-low-noise output, very low dropout voltage (typically 17 mV at light loads and 165 mV at 150 mA), and very low ground current (600 µA at 100 mA output). The MIC5205 offers initial accuracy better than 1%.

Designed especially for hand-held, battery-powered devices, the MIC5205 includes a CMOS or TTL-compatible enable/shutdown control input. When shut down, power consumption drops nearly to zero. Regulator ground current increases only slightly in dropout, further prolonging battery life.

Key MIC5205 features include a reference bypass pin to improve its already excellent low-noise performance, reversed-battery protection, current limiting, and overtemperature shutdown.

Features & Specs

  • Output Configuration: Positive
  • Output Type: Fixed
  • Number of Regulators: 1
  • Voltage - Input (Max): 16V
  • Voltage - Output (Min/Fixed): 3.3V
  • Voltage Dropout (Max): 0.35V @ 150mA
  • Current - Output: 150mA
  • Current - Quiescent (Iq): 150µA
  • Current - Supply (Max): 2.5mA
  • PSRR: 75dB (100Hz)
  • Control Features: Enable
  • Protection Features: Over Current, Over Temperature, Reverse Polarity
  • Operating Temperature: -40°C ~ 125°C
  • Mounting Type: Surface Mount
  • Base Product Number: MIC5205

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Voltage Regulator - Fixed, 3.3V, 150mA (MIC5205)
Voltage Regulator - Fixed, 3.3V, 150mA (MIC5205)
$0.85
COM-30226
$0.85 retail price.

Available Discounts

  • $0.81 | 25+ units
  • $0.77 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing