Voltage Regulator - Fixed, 3.3V, 200mA (TCR2EF33)
COM-29761

Voltage Regulator - Fixed, 3.3V, 200mA (TCR2EF33)

SKU: COM-29761

The TCR2EF are CMOS single output voltage regulators with an on/off control input, featuring low dropout voltage, low output noise voltage and fast load transient response.

$0.15
In stock
SKU
COM-29761
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The TCR2EF are CMOS single output voltage regulators with an on/off control input, featuring low dropout voltage, low output noise voltage and fast load transient response. With 200mA Fixed voltage capable of outputting 3.3V. They feature overcurrent protection, an Auto-discharge function.

Features & Specs

  • Output Type: Fixed
  • Number of Regulators: 1
  • Voltage - Input (Max): 5.5V
  • Voltage - Output (Min/Fixed): 3.3V
  • Voltage Dropout (Max): 0.2V @ 150mA
  • Current - Output: 200mA
  • Current - Quiescent (Iq): 60µA
  • PSRR: 73dB (1kHz)
  • Control Features: Enable
  • Protection Features: Over Current
  • Operating Temperature: -40°C ~ 85°C
  • Mounting Type: Surface Mount
  • Mfg #: TCR2EF33

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Voltage Regulator - Fixed, 3.3V, 200mA (TCR2EF33)
Voltage Regulator - Fixed, 3.3V, 200mA (TCR2EF33)
$0.15
COM-29761
$0.15 retail price.

Available Discounts

  • $0.14 | 25+ units

Looking for even larger quantities?

Get in touch for Volume Pricing