Voltage Regulator - Linear Switching 5 Output Step-Down (ADP5052ACPZ-R7)
COM-31408

Voltage Regulator - Linear Switching 5 Output Step-Down (ADP5052ACPZ-R7)

SKU: COM-31408

The ADP5052 combines four high performance buck regulators and one 200mA low dropout (LDO) regulator in a 48-lead LFCSP package that meets demanding performance and board space requirements. The device enables direct connection to high input voltages up to 15V with no preregulators.

$14.95
In stock
SKU
COM-31408
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The ADP5052 combines four high performance buck regulators and one 200mA low dropout (LDO) regulator in a 48-lead LFCSP package that meets demanding performance and board space requirements. The device enables direct connection to high input voltages up to 15V with no preregulators.

The switching frequency of the ADP5052 can be programmed or synchronized to an external clock. The ADP5052 contains a precision enable pin on each channel for easy power-up sequencing or adjustable UVLO threshold.

The ADP5052 integrates a general-purpose LDO regulator with low quiescent current and low dropout voltage that provides up to 200 mA of output current.

Features & Specs

  • Topology: Step-Down (Buck) Synchronous (4), Linear (LDO) (1)
  • Number of Outputs: 5
  • Frequency - Switching: 740kHz
  • Voltage/Current - Output 1: 0.85V ~ 1.6V, PROG
  • Voltage/Current - Output 2: 3.3V ~ 5V, PROG
  • Voltage/Current - Output 3: 1.2V ~ 1.8V, 1.2A
  • Voltage/Current - Output 4: 2.5V ~ 5.5V
  • Voltage - Supply: 4.5V ~ 15V
  • Operating Temperature: -40°C ~ 125°C
  • Mounting Type: Surface Mount
  • Base Product Number: ADP5052

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Voltage Regulator - Linear Switching 5 Output Step-Down (ADP5052ACPZ-R7)
Voltage Regulator - Linear Switching 5 Output Step-Down (ADP5052ACPZ-R7)
$14.95
COM-31408
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing