Ceramic Chip Antenna - W3062A
GPS-29205

Ceramic Chip Antenna - W3062A

SKU: GPS-29205

The W3062A is a low profile ceramic chip antenna from Pulse Electronics. It sports a frequency range of 1.565 ~ 1.585GHz.

$1.95
In stock
SKU
GPS-29205
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The W3062A is a low profile ceramic chip antenna from Pulse Electronics. It sports a frequency range of 1.565 ~ 1.585GHz.

Features & Specs

  • Frequency Group: UHF (1HGz ~ 2GHz)
  • Frequency (Center/Band): 1.575GHz
  • Frequency Range: 1.565GHz ~ 1.585GHz
  • Antenna Type: Chip
  • Number of Bands: 1
  • Return Loss: -10dB
  • Gain: 2.5dBi
  • Termination: Solder
  • Mounting Type: Surface Mount
  • Operating Temperature: -40°C - +85°C
  • Impedance: 50Ω
  • Dimensions: 7 x 1.6 x 1.6mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Ceramic Chip Antenna - W3062A
Ceramic Chip Antenna - W3062A
$1.95
GPS-29205
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing