WA-SMSI SMT Steel Spacer with internal Thread M2.5
PRT-26986
WA-SMSI SMT Steel Spacer with internal Thread M2.5
SKU: PRT-26986
$0.25
In stock
SKU
PRT-26986
This is a reflow compatible round steel spacer with an internal thread of M2.5.
Product Overview
This is a reflow compatible round steel spacer with an internal thread of M2.5.
Sold as individual units.
Features & Specs
- Operating Temperature: -55°C up to +150°C
- Material: Steel
- Surface: Tin
- Inner Thread: M2.5
- Length: 1.5mm
- Outer Diameter: 5.1mm
- Inner Diameter: 3.5mm
- Solder Cream Thickness (Value): 150 µm
- Tightening Torque: 0.35 N*m
Documentation
Customer Reviews
WA-SMSI SMT Steel Spacer with internal Thread M2.5
$0.25
PRT-26986
Stock and Customer Discounts
$0.25 retail price.