Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
TOL-13831
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
SKU: TOL-13831
$8.95
In stock
SKU
TOL-13831
Product Overview
This is a high-quality switching 'wall wart' AC to DC 5.1V 2,500mA USB Micro-B wall power supply manufactured specifically for projects that require a higher level of power. This compact USB AC charger is UL and CSA listed and incorporates a highly regulated output switching power design to assure a constant, accurate DC power delivery.
These wall adapters are perfect for supplying power to the Raspberry Pi 3's power requirements. Each adapter features a no-load voltage regulation within 3 percent of the rated output and works with 100-240VAC inputs.
Features:
- Input voltage: 100~240VAC
- Load regulation +/- 3%
- Output voltage/capacity: 5.1V; 2.5A
- Output cord length: 4'
- Output cord connector: Micro-B USB type
- UL and CSA compliant
Hookup Accessories
Features & Specs
- Input voltage: 100~240VAC
- Load regulation +/- 3%
- Output voltage/capacity: 5.1V; 2.5A
- Output cord length: 4'
- Output cord connector: Micro-B USB type
- UL and CSA compliant
Documentation
Customer Reviews
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
$8.95
TOL-13831
Stock and Customer Discounts
$8.95 retail price.